M24512-DRMN3TP/K

M24512-DRMN3TP/K

Active

M24512-DRMF3TG/K

Automotive 512 Kbit serial I2C bus EEPROM

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameDFN8

The M24512-A125 is a 512-Kbit serial EEPROM Automotive grade device operating up to 125 °C. The M24512-A125 is compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to 1...
Read More

Key features
  • Compatible with all I2C bus modes
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array
    • 512 Kbit (64 Kbyte) of EEPROM
    • Page size: 128 byte
    • Additional Write lockable page (Identification page)
  • Extended temperature and voltage ranges
    • -40 °C to 125 °C; 1.7 V to 5.5 V
  • Schmitt trigger inputs for noise filtering.
  • Short Write cycle time
    • Byte Write within 4 ms
    • Page Write within 4 ms
  • Write cycle endurance
    • 4 million Write cycles at 25 °C
    • 1.2 million Write cycles at 85 °C
    • 600 k Write cycles at 125 °C
  • Data retention
    • 50 years at 125 °C
    • 100 years at 25 °C
  • ESD protection (Human Body Model)
    • 4000 V
  • Packages
    • RoHS compliant and halogen-free (ECOPACK)
Out of Stock
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameDFN8

The M24512-A125 is a 512-Kbit serial EEPROM Automotive grade device operating up to 125 °C. The M24512-A125 is compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to 1...
Read More

Key features
  • Compatible with all I2C bus modes
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array
    • 512 Kbit (64 Kbyte) of EEPROM
    • Page size: 128 byte
    • Additional Write lockable page (Identification page)
  • Extended temperature and voltage ranges
    • -40 °C to 125 °C; 1.7 V to 5.5 V
  • Schmitt trigger inputs for noise filtering.
  • Short Write cycle time
    • Byte Write within 4 ms
    • Page Write within 4 ms
  • Write cycle endurance
    • 4 million Write cycles at 25 °C
    • 1.2 million Write cycles at 85 °C
    • 600 k Write cycles at 125 °C
  • Data retention
    • 50 years at 125 °C
    • 100 years at 25 °C
  • ESD protection (Human Body Model)
    • 4000 V
  • Packages
    • RoHS compliant and halogen-free (ECOPACK)