Active
1 Kbit serial I2C bus EEPROM
Operating Range | Industrial |
Supply Voltage Min Volt | 1.8 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO8 |
The M24C01(C02) is a 1(2)-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 (256) × 8 bits.The M24C01/02-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C01/02-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.16 | 2% |
10-99 | $0.14 | 13% |
100-499 | $0.13 | 17% |
500 | $0.13 | 19% |
500 + |
Contact sales |
Operating Range | Industrial |
Supply Voltage Min Volt | 1.8 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO8 |
The M24C01(C02) is a 1(2)-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 (256) × 8 bits.The M24C01/02-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C01/02-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the...
Read More
|