📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

M24C02-FDW6TP

M24C02-FDW6TP

M24C02-FMH6TG

M24C02-FMH6TG

M24C02-FMC6TG

Active

2-Kbit serial I2C bus EEPROM

Quantity $ per Unit Savings
1 - 9$0.242%
10 - 99$0.235%
100 - 499$0.1922%
500$0.1824%
Contact Sales
In stock
$0.24
Parameter NameParameter Value
Supply Voltage Min Volt1.6
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFDFPN8

The M24C01(C02) is a 1(2)-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 (256) × 8 bits.


The M24C01/02-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C01/02-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C02-F can be accessed either with a supply voltage from 1.7 V to 5.5 V (over the full temperature range) or with an extended supply voltage from 1.6 V to 5.5 V under some restricted conditions. These devices operate with a maximum clock frequency of 400 kHz.

Key features
    • Compatible with following I2C bus modes:
      • 400 kHz
      • 100 kHz
    • Memory array:
      • 1 Kbit (128 byte) of EEPROM
      • 2 Kbit (256 byte) of EEPROM
      • Page size: 16 byte
    • Single supply voltage:
      • M24C01/02-W: 2.5 V to 5.5 V
      • M24C01/02-R: 1.8 V to 5.5 V
      • M24C02-F:1.7 V to 5.5 V 1.6 V to 5.5 V (under temperature constraint)
    • Write:
      • Byte write within 5 ms
      • Page write within 5 ms
    • Operating temperature range:
      • from -40 °C up to +85 °C
    • Random and sequential read modes
    • Write protect of the whole memory array
    • Enhanced ESD/latch-Up protection
    • More than 4 million write cycles
    • More than 200-years data retention
  • Packages
    • SO8N (ECOPACK2)
    • TSSOP8 (ECOPACK2)
    • UFDFPN8 (ECOPACK2)
    • UFDFPN5 (ECOPACK2)