M24C08-DRMN3TP/K

M24C08-DRMN3TP/K

Active

M24C08-DRDW3TP/K

Automotive 8-Kbit serial I2C bus EEPROM

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M24C08-A125 is an 8-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) automotive grade device operating up to 125 °C. It is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device can operate with a supply...
Read More

Key features
    • AEC-Q100 qualified
  • I²C interface
    • Compatible with the following I²C bus modes:
      • 1 MHz (Fast-mode Plus)
      • 400 kHz (Fast-mode)
      • 100 kHz (Standard-mode)
  • Memory
    • 8 Kbits (1024-byte) of EEPROM
    • Page size: 16-byte
    • Additional 16-byte identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40 °C to +125 °C
  • Short write cycle time
  • Advanced features
    • Schmitt trigger inputs for noise filtering
  • Performance
    • Write cycle endurance:
      • 4 million at 25 °C
      • 1.2 million at 85 °C
      • 600k at 125 °C
    • Data retention:
      • 50 years at 125 °C
      • 100 years at 25 °C
    • ESD protection (human body model):
      • 4000 V
  • Package
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2)
Out of Stock
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M24C08-A125 is an 8-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) automotive grade device operating up to 125 °C. It is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device can operate with a supply...
Read More

Key features
    • AEC-Q100 qualified
  • I²C interface
    • Compatible with the following I²C bus modes:
      • 1 MHz (Fast-mode Plus)
      • 400 kHz (Fast-mode)
      • 100 kHz (Standard-mode)
  • Memory
    • 8 Kbits (1024-byte) of EEPROM
    • Page size: 16-byte
    • Additional 16-byte identification page
  • Supply voltage
    • 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40 °C to +125 °C
  • Short write cycle time
  • Advanced features
    • Schmitt trigger inputs for noise filtering
  • Performance
    • Write cycle endurance:
      • 4 million at 25 °C
      • 1.2 million at 85 °C
      • 600k at 125 °C
    • Data retention:
      • 50 years at 125 °C
      • 100 years at 25 °C
    • ESD protection (human body model):
      • 4000 V
  • Package
    • SO8N, TSSOP8, and WFDFPN8 (ECOPACK2)