Active
Automotive 8-Kbit serial I2C bus EEPROM
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DFN8 |
The M24C08-A125 is an 8-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) automotive grade device operating up to 125 °C. It is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device can operate with a supply...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.48 | 0% |
| 10-24 | $0.45 | 6% |
| 25-49 | $0.44 | 9% |
| 50-99 | $0.43 | 10% |
| 100-249 | $0.42 | 13% |
| 250-499 | $0.41 | 15% |
| 500 | $0.40 | 17% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DFN8 |
The M24C08-A125 is an 8-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) automotive grade device operating up to 125 °C. It is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device can operate with a supply...
Read More
|