$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
8-Kbit serial I2C bus EEPROM 105°C operation
| Supply Voltage Min Volt | 1.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP |
The M24C08-G8 is an 8-Kbit I²C-compatible EEPROM (electrically erasable programmable read-only memory) organized as 1 K × 8 bits. It can operate with a supply voltage of 1.8 V ± 5%, with a maximum clock frequency of 400 kHz, over an extended temperature range from -40 °C to +105 °C,This...
Read More
|
| Supply Voltage Min Volt | 1.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP |
The M24C08-G8 is an 8-Kbit I²C-compatible EEPROM (electrically erasable programmable read-only memory) organized as 1 K × 8 bits. It can operate with a supply voltage of 1.8 V ± 5%, with a maximum clock frequency of 400 kHz, over an extended temperature range from -40 °C to +105 °C,This...
Read More
|