Active
16-Kbit serial I2C bus EEPROM
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
The M24C16-DFCU is a 16-Kbit I2C-compatible EEPROM assembled in a four balls ultra thin chip scale package (WLCSP).The device is accessed by a simple serial I2C compatible interface running up to 1 MHz.The M24C16-DFCU memory array is based on advanced true EEPROM technology (electrically erasable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.27 | 2% |
| 10-24 | $0.25 | 3% |
| 25-99 | $0.24 | 7% |
| 100-249 | $0.24 | 9% |
| 250-499 | $0.23 | 12% |
| 500 | $0.22 | 14% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
The M24C16-DFCU is a 16-Kbit I2C-compatible EEPROM assembled in a four balls ultra thin chip scale package (WLCSP).The device is accessed by a simple serial I2C compatible interface running up to 1 MHz.The M24C16-DFCU memory array is based on advanced true EEPROM technology (electrically erasable...
Read More
|