📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
16-Kbit serial I2C bus EEPROM 105°C operation
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TSSOP-8L |
The M24C16-DRE is a 16-Kbit serial EEPROM device operating up to 105 °C. The M24C16-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2.The device is accessed by a simple serial I2C compatible interface running up to 1 MHz.The memory array is based on advanced true...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.40 | 1% |
10-99 | $0.37 | 9% |
100-499 | $0.32 | 20% |
500 | $0.32 | 21% |
500 + |
Contact sales |
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TSSOP-8L |
The M24C16-DRE is a 16-Kbit serial EEPROM device operating up to 105 °C. The M24C16-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2.The device is accessed by a simple serial I2C compatible interface running up to 1 MHz.The memory array is based on advanced true...
Read More
|