Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

M24C16-DRMN3TP/K

M24C16-DRMN3TP/K

Active

M24C16-DRMF3TG/K

Automotive 16-Kbit serial I2C bus EEPROM

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameDFN8

The M24C16-A125 is a 16-Kbit serial EEPROM automotive grade device operating up to 125 °C. The M24C16-A125 is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to...
Read More

Key features
  • Grade
    • AEC-Q100 qualified
  • I2C interface
    • Compatible with all I2C bus modes
      • 1 MHz
      • 400 kHz
      • 100 kHz

  • Memory
    • 16 Kbits (2 Kbytes) of EEPROM
    • Page size: 16 bytes
    • Additional 16-byte lockable identification page
  • Supply voltage
    • Voltage range: 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40°C to +125°C
  • Fast write cycle time
    • Byte and page write within 4 ms (typically 3.1 ms)
  • Write cycle performance
    • 4 million write cycles at 25°C
    • 1.2 million write cycles at 85°C
    • 600 k write cycles at 125°C
  • Data retention performance
    • 50 years at 125°C
    • 100 years at 25°C
  • Advanced features
    • Enhanced ESD/latch-up protection
    • ESD protection (human body model) 4000 V
    • Schmitt trigger inputs for noise filtering
    • Hardware write protection of the whole memory array
    • Random and sequential read modes
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (RoHS-compliant and halogen-free)
Out of Stock
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameDFN8

The M24C16-A125 is a 16-Kbit serial EEPROM automotive grade device operating up to 125 °C. The M24C16-A125 is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to...
Read More

Key features
  • Grade
    • AEC-Q100 qualified
  • I2C interface
    • Compatible with all I2C bus modes
      • 1 MHz
      • 400 kHz
      • 100 kHz

  • Memory
    • 16 Kbits (2 Kbytes) of EEPROM
    • Page size: 16 bytes
    • Additional 16-byte lockable identification page
  • Supply voltage
    • Voltage range: 1.7 V to 5.5 V
  • Temperature
    • Operating temperature range: -40°C to +125°C
  • Fast write cycle time
    • Byte and page write within 4 ms (typically 3.1 ms)
  • Write cycle performance
    • 4 million write cycles at 25°C
    • 1.2 million write cycles at 85°C
    • 600 k write cycles at 125°C
  • Data retention performance
    • 50 years at 125°C
    • 100 years at 25°C
  • Advanced features
    • Enhanced ESD/latch-up protection
    • ESD protection (human body model) 4000 V
    • Schmitt trigger inputs for noise filtering
    • Hardware write protection of the whole memory array
    • Random and sequential read modes
  • Packages
    • SO8N, TSSOP8, and WFDFPN8 (RoHS-compliant and halogen-free)