Active
Free
Automotive 16-Kbit serial I2C bus EEPROM
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO8 |
The M24C16-A125 is a 16-Kbit serial EEPROM automotive grade device operating up to 125 °C. The M24C16-A125 is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.52 | 2% |
| 10-24 | $0.49 | 3% |
| 25-49 | $0.48 | 6% |
| 50-99 | $0.47 | 8% |
| 100-249 | $0.46 | 10% |
| 250-499 | $0.45 | 12% |
| 500 | $0.44 | 15% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO8 |
The M24C16-A125 is a 16-Kbit serial EEPROM automotive grade device operating up to 125 °C. The M24C16-A125 is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to...
Read More
|