Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
16 Kbit serial I2C bus EEPROM
Operating Range | Industrial |
Supply Voltage Min Volt | 1.8 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO8 |
The M24C16 is a 16-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 2K x 8 bits.The M24C16-W can be accessed (Read and Write) with a supply voltage from 2.5 V to 5.5 V, the M24C16-R can be accessed (Read and Write) with a supply voltage from...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.20 | 2% |
10-99 | $0.18 | 13% |
100-499 | $0.17 | 16% |
500 | $0.16 | 18% |
500 + |
Contact sales |
Operating Range | Industrial |
Supply Voltage Min Volt | 1.8 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO8 |
The M24C16 is a 16-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 2K x 8 bits.The M24C16-W can be accessed (Read and Write) with a supply voltage from 2.5 V to 5.5 V, the M24C16-R can be accessed (Read and Write) with a supply voltage from...
Read More
|