📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

M24C16-WMN6TP

M24C16-WMN6TP

M24C16-WDW6TP

NRND

16 Kbit serial I2C bus EEPROM

Quantity $ per Unit Savings
1 - 9$0.262%
10 - 99$0.243%
100 - 499$0.2020%
500$0.2021%
Contact Sales
In stock
$0.25
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M24C16 is a 16-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 2K x 8 bits.


The M24C16-W can be accessed (Read and Write) with a supply voltage from 2.5 V to 5.5 V, the M24C16-R can be accessed (Read and Write) with a supply voltage from 1.8 V to 5.5 V, and the M24C16-F can be accessed with a supply voltage from 1.7 V to 5.5 V (over the full temperature range) or with an extended supply voltage from 1.6 V to 1.7 V. The M24C16-F can also operate down to 1.6 V, under some restricting conditions.


All these devices operate with a clock frequency of 400 kHz (or lower).

Key features
  • Packages
    • Compatible with following I2C bus modes:
      • 400 kHz
      • 100 kHz
    • Memory array:
      • 16 Kbit (2 Kbyte) of EEPROM
      • Page size: 16 byte
    • Single supply voltage:
      • M24C16-W: 2.5 V to 5.5 V
      • M24C16-R: 1.8 V to 5.5 V
      • M24C16-F: 1.7 V to 5.5 V (full temperature range) and 1.6 V to 1.7 V (limited temperature range)
    • Write time:
      • Byte write within 5 ms
      • Page write within 5 ms
    • Operating temperature range:
      • from -40 °C up to +85 °C
    • Random and sequential read modes
    • Write protect of the whole memory array
    • Enhanced ESD/latch-up protection
    • More than 4 million Write cycles
    • More than 200-year data retention
    • SO8 ECOPACK2
    • TSSOP8 ECOPACK2
    • UFDFPN8 ECOPACK2
    • UFDFPN5 ECOPACK2
    • Unsawn wafer (each die is tested)