🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

M24C32-DRDW3TP/K

M24C32-DRDW3TP/K

Active

Free

M24C32-DRMN3TP/K

Automotive 32 Kbit serial I2C bus EEPROM

Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO8

The M24C32-A125 is a 32-Kbit serial EEPROM automotive grade device operating up to 125 °C. The M24C32-A125 is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to...
Read More

Key features
  • AEC-Q100 qualified
  • Compatible with all I2C bus modes
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array
    • 32 Kbit (4 Kbyte) of EEPROM
    • Page size: 32 byte
    • Additional write lockable page (identification page)
  • Extended temperature and voltage ranges
    • -40 °C to 125 °C; 1.7 V to 5.5 V
  • Schmitt trigger inputs for noise filtering.
  • Short write cycle time
    • Byte write within 4 ms
    • Page write within 4 ms
  • Write cycle endurance
    • 4 million write cycles at 25 °C
    • 1.2 million write cycles at 85 °C
    • 600 k write cycles at 125 °C
  • Data retention
    • 50 years at 125 °C
    • 100 years at 25 °C
  • ESD protection (human body model)
    • 4000 V
  • Packages
    • RoHS compliant and halogen-free (ECOPACK2 )
In stock
Quantity $ per unit Savings
1-9$0.830%
10-99$0.7510%
100$0.6620%
Contact sales
$0.83
$0.83
or
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO8

The M24C32-A125 is a 32-Kbit serial EEPROM automotive grade device operating up to 125 °C. The M24C32-A125 is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to...
Read More

Key features
  • AEC-Q100 qualified
  • Compatible with all I2C bus modes
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array
    • 32 Kbit (4 Kbyte) of EEPROM
    • Page size: 32 byte
    • Additional write lockable page (identification page)
  • Extended temperature and voltage ranges
    • -40 °C to 125 °C; 1.7 V to 5.5 V
  • Schmitt trigger inputs for noise filtering.
  • Short write cycle time
    • Byte write within 4 ms
    • Page write within 4 ms
  • Write cycle endurance
    • 4 million write cycles at 25 °C
    • 1.2 million write cycles at 85 °C
    • 600 k write cycles at 125 °C
  • Data retention
    • 50 years at 125 °C
    • 100 years at 25 °C
  • ESD protection (human body model)
    • 4000 V
  • Packages
    • RoHS compliant and halogen-free (ECOPACK2 )