M24C32-FDW6TP

M24C32-FDW6TP

M24C32-FTW20I/90

M24C32-FTW20I/90

Active

M24C32-FMC6TG

32 Kbit serial I2C bus EEPROM

Supply Voltage Min Volt1.6
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFDFPN8

The M24C32 is a 32-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 4 K × 8 bits.The M24C32-W can operate with a supply voltage from 2.5 V to 5.5 V, the M24C32-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M24C32-F and...
Read More

Key features
  • I²C interface
    • Compatible with the following I²C bus modes:
      • 1 MHz (fast mode plus)
      • 400 kHz (fast mode)
      • 100 kHz (standard mode)
  • Memory
    • 32 Kbit (4 Kbyte) of EEPROM
    • Page size: 32 bytes
    • Additional 32-byte identification page for M24C32-D only
  • Power supply
    • Wide voltage range:
      • From 1.7 V to 5.5 V over -40 °C to +85 °C
      • From 1.6 V to 5.5 V under temperature constraint
  • Temperature
    • Operating temperature range: From -40 °C up to +85 °C
  • Fast write cycle time
    • Byte and page write within 5 ms (3.2 ms typical)
  • Performance
    • Enhanced ESD/latch-up protection
    • More than 4 million write cycles
    • More than 200-year data retention
  • Advanced features
    • Hardware write protection of the whole memory array
    • Random and sequential read modes
  • Package
    • SO8N, TSSOP8, UFDFPN8, and UFDFPN5 (ECOPACK2)
    • Unsawn wafer (each die is tested)
Out of Stock
Supply Voltage Min Volt1.6
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFDFPN8

The M24C32 is a 32-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 4 K × 8 bits.The M24C32-W can operate with a supply voltage from 2.5 V to 5.5 V, the M24C32-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M24C32-F and...
Read More

Key features
  • I²C interface
    • Compatible with the following I²C bus modes:
      • 1 MHz (fast mode plus)
      • 400 kHz (fast mode)
      • 100 kHz (standard mode)
  • Memory
    • 32 Kbit (4 Kbyte) of EEPROM
    • Page size: 32 bytes
    • Additional 32-byte identification page for M24C32-D only
  • Power supply
    • Wide voltage range:
      • From 1.7 V to 5.5 V over -40 °C to +85 °C
      • From 1.6 V to 5.5 V under temperature constraint
  • Temperature
    • Operating temperature range: From -40 °C up to +85 °C
  • Fast write cycle time
    • Byte and page write within 5 ms (3.2 ms typical)
  • Performance
    • Enhanced ESD/latch-up protection
    • More than 4 million write cycles
    • More than 200-year data retention
  • Advanced features
    • Hardware write protection of the whole memory array
    • Random and sequential read modes
  • Package
    • SO8N, TSSOP8, UFDFPN8, and UFDFPN5 (ECOPACK2)
    • Unsawn wafer (each die is tested)