Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.

M24C32-WMN6TP

M24C32-WMN6TP

M24C32-WDW6TP

NRND

32 Kbit serial I2C bus EEPROM

Quantity $ per Unit Savings
1 - 9$0.281%
10 - 24$0.280%
25 - 99$0.267%
100 - 249$0.2318%
250 - 400$0.2319%
Contact Sales
In stock
$0.28
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M24C32 is a 32-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 4 K × 8 bits.


The M24C32-W can operate with a supply voltage from 2.5 V to 5.5 V, the M24C32-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M24C32-F and M24C32-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C; while the M24C32-X can operate with a supply voltage from 1.6 V to 5.5 V over an ambient temperature range of -20 °C / +85 °C.


The M24C32-D offers an additional page, named the Identification Page (32 byte). The Identification Page can be used to store sensitive application parameters which can be (later) permanently locked in Read-only mode.

Key features
  • Compatible with all I2C bus modes:
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array:
    • 32 Kbit (4 Kbyte) of EEPROM
    • Page size: 32 byte
    • Additional Write lockable page (M24C32-D order codes)
  • Single supply voltage:
    • 1.7 V to 5.5 V over –40 °C / +85 °C
    • 1.6 V to 5.5 V over –20 °C / +85 °C
  • Write:
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Random and sequential Read modes
  • Write protect of the whole memory array
  • Enhanced ESD/Latch-Up protection
  • More than 4 million Write cycles
  • More than 200-years data retention
  • Packages
    • PDIP8 ECOPACK2®
    • SO8 ECOPACK2®
    • TSSOP8 ECOPACK2®
    • UFDFPN8 ECOPACK2®
    • WLCSP ECOPACK2®
    • UFDFPN5 ECOPACK2®
    • Unsawn wafer (each die is tested)