$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
64-Kbit serial I2C bus EEPROM 4 balls CSP configurable device addressing
| Supply Voltage Min Volt | 1.7 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
The M24C64X-DRE is a 64-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 8 K x 8 bits. It can operate with a supply voltage from 1.7 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature range from -40°C to +105°C.The device...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.20 | 0% |
| 10-24 | $0.19 | 4% |
| 25-49 | $0.19 | 6% |
| 50-99 | $0.19 | 8% |
| 100-249 | $0.18 | 10% |
| 250-499 | $0.18 | 12% |
| 500 | $0.17 | 14% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
The M24C64X-DRE is a 64-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 8 K x 8 bits. It can operate with a supply voltage from 1.7 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature range from -40°C to +105°C.The device...
Read More
|