Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The M24LR04E-R device is a Dynamic NFC/RFID tag IC with a dual-interface, electrically erasable programmable memory (EEPROM). The logic scheme is shown in Figure 1.It features an I2C interface and can be operated from a VCCpower supply. It is also a contactless memory powered by the received...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.04 | 2% |
| 10-24 | $0.83 | 19% |
| 25-99 | $0.77 | 25% |
| 100-249 | $0.69 | 33% |
| 250-499 | $0.65 | 37% |
| 500 | $0.62 | 39% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The M24LR04E-R device is a Dynamic NFC/RFID tag IC with a dual-interface, electrically erasable programmable memory (EEPROM). The logic scheme is shown in Figure 1.It features an I2C interface and can be operated from a VCCpower supply. It is also a contactless memory powered by the received...
Read More
|