Active
Free
Automotive 1-Mbit serial I2C bus EEPROM with 1 MHz clock
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO8 |
The M24M01-A125 is a 1-Mbit serial EEPROM Automotive grade device operating up to 125 °C. The M24M01-A125 is compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to 1...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.24 | 2% |
| 10-24 | $3.03 | 5% |
| 25-49 | $2.95 | 7% |
| 50-99 | $2.88 | 9% |
| 100-249 | $2.81 | 12% |
| 250-499 | $2.72 | 14% |
| 500 | $2.66 | 16% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO8 |
The M24M01-A125 is a 1-Mbit serial EEPROM Automotive grade device operating up to 125 °C. The M24M01-A125 is compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 1.The device is accessed by a simple serial I2C compatible interface running up to 1...
Read More
|