Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
1 Mbit serial I2C bus EEPROM
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
The M24M01X-F is a 1-Mbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 K × 8 bits.It can operate with a supply voltage from 1.6 V to 5.5 V, with a clock frequency of 1 MHz (or less), over an ambient temperature range of -40 °C / +85 °C.The M24M01X-F offers...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.01 | 2% |
| 10-24 | $0.95 | 4% |
| 25-49 | $0.92 | 7% |
| 50-99 | $0.90 | 9% |
| 100-249 | $0.88 | 11% |
| 250-499 | $0.86 | 14% |
| 500 | $0.84 | 16% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
The M24M01X-F is a 1-Mbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 K × 8 bits.It can operate with a supply voltage from 1.6 V to 5.5 V, with a clock frequency of 1 MHz (or less), over an ambient temperature range of -40 °C / +85 °C.The M24M01X-F offers...
Read More
|