Active

M24SR-DISCO-PREM

Discovery kit for the M24SR series Dynamic NFC/RFID tag

Core ProductM24SR64-Y
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCONTRACTS

The M24SR-DISCOVERY is a demonstration kit to evaluate the features and capabilities of the M24SR series and is based on the M24SR64 device. Two versions of this kit are available: the Standard Edition and the Premium Edition.The Premium Edition includes all of the Standard edition features, plus a...
Read More

Key features
  • Ready-to-use printed circuit board (PCB) including:
    • M24SR64-Y Dynamic NFC/RFID tag
    • 31 mm x 30 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT14)
    • STM32F103RGT6 64LQFP 32-bit microcontroller, with 1Mbytes of Flash memory
    • LCD Color Screen (320*200 pixels)
    • Different color LEDs
    • USB microB connector for board powering
    • JTAG connector for microcontroller firmware upgrade and debug
    • Joystick for menu selection
  • M24SR-DISCO-PREM specific features:
    • Bluetooth module with audio outputs connected to Jack 3.5
    • Headset
In stock
Quantity $ per unit Savings
1-2$38.702%
Contact sales
$38.70
$37.93
Core ProductM24SR64-Y
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCONTRACTS

The M24SR-DISCOVERY is a demonstration kit to evaluate the features and capabilities of the M24SR series and is based on the M24SR64 device. Two versions of this kit are available: the Standard Edition and the Premium Edition.The Premium Edition includes all of the Standard edition features, plus a...
Read More

Key features
  • Ready-to-use printed circuit board (PCB) including:
    • M24SR64-Y Dynamic NFC/RFID tag
    • 31 mm x 30 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT14)
    • STM32F103RGT6 64LQFP 32-bit microcontroller, with 1Mbytes of Flash memory
    • LCD Color Screen (320*200 pixels)
    • Different color LEDs
    • USB microB connector for board powering
    • JTAG connector for microcontroller firmware upgrade and debug
    • Joystick for menu selection
  • M24SR-DISCO-PREM specific features:
    • Bluetooth module with audio outputs connected to Jack 3.5
    • Headset