$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

M24SR02-YMN6T/2

M24SR02-YMN6T/2

Active

M24SR02-YMC6T/2

Dynamic NFC/RFID tag IC with 2-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFDFPN 8 2x3x0.6

M24SR02-Y belongs to the ST25 family, which includes all STMicroelectronics NFC/RFID tag and reader products.The M24SR02-Y device is a dynamic NFC/RFID tag IC with a dual interface embedding an EEPROM. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or from an NFC phone.The...
Read More

Key features
  • I2C interface
    • Two-wire I2C serial interface supports 1 MHz protocol
    • Single supply voltage: 2.7 V to 5.5 V
  • Contactless interface
    • NFC Forum Type 4 Tag
    • ISO/IEC 14443 Type A
    • 106 Kbps data rate
    • Internal tuning capacitance: 25 pF
  • Memory
    • 256-byte (2-kbit) EEPROM
    • Support of NDEF data structure
    • Data retention: 200 years
    • Write endurance:
      • 1 million cycles at 25 °C
      • 600 k cycles at 85 °C
    • Read: up to 246 bytes in a single command
    • Write: up to 246 bytes in a single command
    • 7-byte unique identifier (UID)
    • 128-bit passwords protection
  • Package
    • 8-lead small-outline package (SO8) ECOPACK2
    • TSSOP8 ECOPACK2
    • UFDFPN8 ECOPACK2
  • Digital pad
    • GPO: configurable general purpose output
    • RF disable: activation/deactivation of RF commands
  • Temperature range
    • From - 40 °C up to 85 °C
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFDFPN 8 2x3x0.6

M24SR02-Y belongs to the ST25 family, which includes all STMicroelectronics NFC/RFID tag and reader products.The M24SR02-Y device is a dynamic NFC/RFID tag IC with a dual interface embedding an EEPROM. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or from an NFC phone.The...
Read More

Key features
  • I2C interface
    • Two-wire I2C serial interface supports 1 MHz protocol
    • Single supply voltage: 2.7 V to 5.5 V
  • Contactless interface
    • NFC Forum Type 4 Tag
    • ISO/IEC 14443 Type A
    • 106 Kbps data rate
    • Internal tuning capacitance: 25 pF
  • Memory
    • 256-byte (2-kbit) EEPROM
    • Support of NDEF data structure
    • Data retention: 200 years
    • Write endurance:
      • 1 million cycles at 25 °C
      • 600 k cycles at 85 °C
    • Read: up to 246 bytes in a single command
    • Write: up to 246 bytes in a single command
    • 7-byte unique identifier (UID)
    • 128-bit passwords protection
  • Package
    • 8-lead small-outline package (SO8) ECOPACK2
    • TSSOP8 ECOPACK2
    • UFDFPN8 ECOPACK2
  • Digital pad
    • GPO: configurable general purpose output
    • RF disable: activation/deactivation of RF commands
  • Temperature range
    • From - 40 °C up to 85 °C