Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

M24SR16-YMN6T/2

M24SR16-YMN6T/2

Active

M24SR16-YDW6T/2

Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

M24SR16-Y belongs to the ST25 family which includes all STMicroelectronics NFC/RFID tag and reader products.The M24SR16-Y device is a dynamic NFC/RFID tag IC with a dual interface. It embeds an EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.The...
Read More

Key features
  • I2C interface
    • Two-wire I2C serial interface supports 1 MHz protocol
    • Single supply voltage: 2.7 V to 5.5 V
  • Contactless interface
    • NFC Forum Type 4 Tag
    • ISO/IEC 14443 Type A
    • 106 Kbps data rate
    • Internal tuning capacitance: 25 pF
  • Memory
    • 2-Kbyte (16-kbit) EEPROM
    • Support of NDEF data structure
    • Data retention: 200 years
    • Write cycle endurance:
      • 1 million Write cycles at 25 °C
      • 600k Write cycles at 85 °C
    • Read up to 246 bytes in a single command
    • Write up to 246 bytes in a single command
    • 7 bytes unique identifier (UID)
    • 128 bits passwords protection
  • Package
    • 8-lead small-outline package (SO8) ECOPACK2®
    • TSSOP8 ECOPACK2®
    • UFDFPN8 ECOPACK2®
  • Digital pad
    • GPO: configurable General Purpose Output
    • RF disable: activation/deactivation of RF commands
  • Temperature range
    • From - 40 °C up to 85 °C
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

M24SR16-Y belongs to the ST25 family which includes all STMicroelectronics NFC/RFID tag and reader products.The M24SR16-Y device is a dynamic NFC/RFID tag IC with a dual interface. It embeds an EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.The...
Read More

Key features
  • I2C interface
    • Two-wire I2C serial interface supports 1 MHz protocol
    • Single supply voltage: 2.7 V to 5.5 V
  • Contactless interface
    • NFC Forum Type 4 Tag
    • ISO/IEC 14443 Type A
    • 106 Kbps data rate
    • Internal tuning capacitance: 25 pF
  • Memory
    • 2-Kbyte (16-kbit) EEPROM
    • Support of NDEF data structure
    • Data retention: 200 years
    • Write cycle endurance:
      • 1 million Write cycles at 25 °C
      • 600k Write cycles at 85 °C
    • Read up to 246 bytes in a single command
    • Write up to 246 bytes in a single command
    • 7 bytes unique identifier (UID)
    • 128 bits passwords protection
  • Package
    • 8-lead small-outline package (SO8) ECOPACK2®
    • TSSOP8 ECOPACK2®
    • UFDFPN8 ECOPACK2®
  • Digital pad
    • GPO: configurable General Purpose Output
    • RF disable: activation/deactivation of RF commands
  • Temperature range
    • From - 40 °C up to 85 °C