M34F04-WMN6TP Active

4 Kbit Serial I2C EEPROM With Hardware Write Control on Top Half of Memory
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSO8
Key Features
  • Two-wire I2C serial interface supports
  • 400 kHz protocol
  • Single supply voltage
    • 2.5 to 5.5 V
  • Write control of the top half of memory (addresses 100h to 1FFh)
  • Byte and Page Write (up to 16 Bytes)
  • Random and Sequential Read modes
  • Self-timed programming cycle
  • Automatic address incrementing
  • Enhanced ESD/latch-up behavior
  • More than 1 million erase/write cycles
  • More than 40 year data retention
  • Package
    • SO8 ECOPACK®2

The M34F04 is an electrically erasable programmable memory (EEPROM), organized as 512 x 8. The upper half (1FFh to 100h) of the memory array can be protected from inadvertent write operations by driving High the WCpin.

In stock:
$0.36
Range Unit Price Savings
1 - 9$0.361%
10 - 99$0.3211%
100 - 499$0.3017%
500$0.2919%
Contact Sales