Active
3 V NVRAM supervisor for LPSRAM
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The M40SZ100W NVRAM controller is a self-contained device which converts a standard low-power SRAM into a non-volatile memory. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition.When an invalid VCCcondition occurs, the conditioned chip enable output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.46 | 2% |
| 10-24 | $6.52 | 21% |
| 25-99 | $6.04 | 27% |
| 100-249 | $5.51 | 34% |
| 250-500 | $5.10 | 38% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The M40SZ100W NVRAM controller is a self-contained device which converts a standard low-power SRAM into a non-volatile memory. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition.When an invalid VCCcondition occurs, the conditioned chip enable output...
Read More
|