M41ST85WMH6F

M41ST85WMH6F

Active

M41ST85WMX6TR

3.0/3.3 V I²C combination real-time clock, NVRAM supervisor and microprocessor supervisor

Operating RangeIndustrial
Supply Voltage Min Volt2.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO28 WITH EMBEDDED CRYSTAL

The M41ST85W is a combination serial real-time clock, microprocessor supervisor, and NVRAM supervisor. It is built in a low-power CMOS SRAM process and has a 64-byte memory space with 44 bytes of NVRAM and 20 memory-mapped RTC registers. The RTC registers are configured in binary coded decimal...
Read More

Key features
  • Automatic battery switchover and WRITE protect for:
    • Internal serial RTC and
    • External low power SRAM (LPSRAM)
  • 400 kHz I²C serial interface
  • 3.0/3.3 V operating voltage
    • VCC= 2.7 to 3.6 V
  • Ultralow battery supply current of 500 nA (max)
  • RoHS compliant
    • Lead-free second level interconnect
  • Serial RTC features
    • 400 kHz I2C
    • 44 bytes of general purpose NVRAM
    • Counters for:
      • Seconds, minutes, hours, day, date, month, and year
      • Century
      • Tenths/hundredths of seconds
      • Clock calibration register allows compensation for crystal variations over temperature
    • Programmable alarm with repeat modes
      • Functions in battery back-up mode
    • Power-down timestamp (HT bit)
    • 2.5 to 5.5 V oscillator operating voltage
  • Microprocessor supervisor features
    • Programmable watchdog
      • 62.5 ms to 128 s time-out period
    • Early power-fail warning circuit (PFI/PFO) with 1.25 V precision reference
    • Power-on reset/low voltage detect
      • Open drain reset output
      • Reset voltage, VPFD= 2.60 V (nom)
      • Two reset input pins
      • Watchdog can be steered to reset output
  • NVRAM supervisor features
    • Non-volatizes external LPSRAM
      • Automatically switches to back-up battery and deselects (write-protects) external LPSRAM via chip-enable gate
      • Power-fail deselect (write protect) voltage, VPFD= 2.60 V (nom)
      • Switchover, VSO= 2.50 V (nom)
    • Battery monitor (battery low flag)
  • Other features
    • Programmable squarewave generator (1 Hz to 32 KHz)
    • –40°C to +85°C operation
    • Package options:
      • 28-lead SNAPHAT®IC (SOH28) SNAPHAT battery/crystal top to be ordered separately
      • 28-lead embedded crystal SOIC (SOX28)
In stock
Quantity $ per unit Savings
1-9$9.180%
10-24$7.1422%
25-99$6.6428%
100-249$6.0934%
250-499$5.8137%
500$5.6638%
Contact sales
$9.18
$9.18
Operating RangeIndustrial
Supply Voltage Min Volt2.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO28 WITH EMBEDDED CRYSTAL

The M41ST85W is a combination serial real-time clock, microprocessor supervisor, and NVRAM supervisor. It is built in a low-power CMOS SRAM process and has a 64-byte memory space with 44 bytes of NVRAM and 20 memory-mapped RTC registers. The RTC registers are configured in binary coded decimal...
Read More

Key features
  • Automatic battery switchover and WRITE protect for:
    • Internal serial RTC and
    • External low power SRAM (LPSRAM)
  • 400 kHz I²C serial interface
  • 3.0/3.3 V operating voltage
    • VCC= 2.7 to 3.6 V
  • Ultralow battery supply current of 500 nA (max)
  • RoHS compliant
    • Lead-free second level interconnect
  • Serial RTC features
    • 400 kHz I2C
    • 44 bytes of general purpose NVRAM
    • Counters for:
      • Seconds, minutes, hours, day, date, month, and year
      • Century
      • Tenths/hundredths of seconds
      • Clock calibration register allows compensation for crystal variations over temperature
    • Programmable alarm with repeat modes
      • Functions in battery back-up mode
    • Power-down timestamp (HT bit)
    • 2.5 to 5.5 V oscillator operating voltage
  • Microprocessor supervisor features
    • Programmable watchdog
      • 62.5 ms to 128 s time-out period
    • Early power-fail warning circuit (PFI/PFO) with 1.25 V precision reference
    • Power-on reset/low voltage detect
      • Open drain reset output
      • Reset voltage, VPFD= 2.60 V (nom)
      • Two reset input pins
      • Watchdog can be steered to reset output
  • NVRAM supervisor features
    • Non-volatizes external LPSRAM
      • Automatically switches to back-up battery and deselects (write-protects) external LPSRAM via chip-enable gate
      • Power-fail deselect (write protect) voltage, VPFD= 2.60 V (nom)
      • Switchover, VSO= 2.50 V (nom)
    • Battery monitor (battery low flag)
  • Other features
    • Programmable squarewave generator (1 Hz to 32 KHz)
    • –40°C to +85°C operation
    • Package options:
      • 28-lead SNAPHAT®IC (SOH28) SNAPHAT battery/crystal top to be ordered separately
      • 28-lead embedded crystal SOIC (SOX28)