Buy 1 get 1 free for STSPIN32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 👉 Claim now!
Exclusive FREE shipping offer of Embedded World prodcuts! Use code EV-EW2025-FREESHIP-03 at checkout! 🛒 Order now!
Active
Serial real-time clock (RTC) with built-in battery switchover circuit
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The M41T01 is a low-power serial real-time clock (RTC). The built-in 32.768 kHz oscillator circuit works with an external crystal and does not need any load capacitors.The M41T01 clock has a built-in power sense circuit which detects power failures and automatically switches to the battery supply...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.23 | 0% |
10-24 | $2.44 | 24% |
25-99 | $2.23 | 31% |
100-249 | $2.01 | 38% |
250-499 | $1.91 | 41% |
500 | $1.84 | 43% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The M41T01 is a low-power serial real-time clock (RTC). The built-in 32.768 kHz oscillator circuit works with an external crystal and does not need any load capacitors.The M41T01 clock has a built-in power sense circuit which detects power failures and automatically switches to the battery supply...
Read More
|