Active

M41T81M6F

Serial real-time clock (RTC) with alarm

Operating RangeIndustrial
Supply Voltage Min Volt2.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The M41T81 is a low-power serial RTC with a built-in 32.768 kHz oscillator (external crystal controlled). Eight bytes of the SRAM are used for the clock/calendar function and are configured in binary-coded decimal (BCD) format. An additional 12 bytes of SRAM provide status/control of alarm,...
Read More

Key features
  • For all new designs use M41T81S
  • Counters for tenths/hundredths of seconds, seconds, minutes, hours, day, date, month, year, and century
  • 32 KHz crystal oscillator integrating load capacitance (12.5 pF) providing exceptional oscillator stability and high crystal series resistance operation
  • Serial interface supports I2C bus (400 kHz protocol)
  • Ultra-low battery supply current of 0.6 μA (typ at 3 V)
  • 2.0 to 5.5 V clock operating voltage
  • Automatic switchover and deselect circuitry (for 3 V application select M41T81S datasheet)
  • Power-down time stamp (HT bit) allowing determination of time elapsed in battery backup
  • Programmable alarm and interrupt function (valid even during battery backup mode)
  • Accurate programmable watchdog timer (from 62.5 ms to 128 s)
  • Software clock calibration to compensate crystal deviation due to temperature
  • Operating temperature of –40 to 85 °C
  • ECOPACK®package available
In stock
Quantity $ per unit Savings
1-9$2.982%
10-24$2.2224%
25-99$2.0330%
100-249$1.8238%
250-499$1.7241%
500$1.6842%
Contact sales
$2.98
$2.92
Operating RangeIndustrial
Supply Voltage Min Volt2.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The M41T81 is a low-power serial RTC with a built-in 32.768 kHz oscillator (external crystal controlled). Eight bytes of the SRAM are used for the clock/calendar function and are configured in binary-coded decimal (BCD) format. An additional 12 bytes of SRAM provide status/control of alarm,...
Read More

Key features
  • For all new designs use M41T81S
  • Counters for tenths/hundredths of seconds, seconds, minutes, hours, day, date, month, year, and century
  • 32 KHz crystal oscillator integrating load capacitance (12.5 pF) providing exceptional oscillator stability and high crystal series resistance operation
  • Serial interface supports I2C bus (400 kHz protocol)
  • Ultra-low battery supply current of 0.6 μA (typ at 3 V)
  • 2.0 to 5.5 V clock operating voltage
  • Automatic switchover and deselect circuitry (for 3 V application select M41T81S datasheet)
  • Power-down time stamp (HT bit) allowing determination of time elapsed in battery backup
  • Programmable alarm and interrupt function (valid even during battery backup mode)
  • Accurate programmable watchdog timer (from 62.5 ms to 128 s)
  • Software clock calibration to compensate crystal deviation due to temperature
  • Operating temperature of –40 to 85 °C
  • ECOPACK®package available