M41T81SMY6F

M41T81SMY6F

Active

M41T81SM6F

Serial real-time clock (RTC) with alarm

Operating RangeIndustrial
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The M41T81S is a low-power serial real-time clock (RTC) with a built-in 32.768 kHz oscillator (external crystal controlled). Eight bytes of the SRAM are used for the clock/calendar function and are configured in binary-coded decimal (BCD) format. An additional 12 bytes of SRAM provide...
Read More

Key features
  • Counters for tenths/hundredths of seconds, seconds, minutes, hours, day, date, month, year, and century
  • 32 KHz crystal oscillator with integrated load capacitance (12.5 pf) which provides exceptional oscillator stability and high crystal series resistance operation)
  • Oscillator stop detection (monitors clock operation)
  • Serial interface supports I2C bus (400 kHz protocol)
  • Ultra-low battery supply current of 0.6 μA (typ)
  • 2.0 to 5.5 V clock operating voltage
  • Automatic switchover and deselect circuitry (fixed reference) which provides full operation in 3.0 V applications)
  • VCC= 2.7 to 5.5 V
  • 2.5 V ≤ VPFD≤ 2.7 V
  • Power-down time-stamp (HT bit) which allows determination of time elapsed in battery backup
  • Battery low flag
  • Programmable alarm and interrupt function (valid even during battery backup mode)
  • Accurate programmable watchdog timer (from 62.5 ms to 128 s)
  • Software clock calibration (to compensate for crystal deviation due to temperature)
  • Operating temperature of –40 to 85 °C
  • Package options include an 8-lead SOIC or 18-lead embedded crystal SOIC
In stock
Quantity $ per unit Savings
1-9$2.892%
10-24$2.1524%
25-99$1.9631%
100-249$1.7638%
250-499$1.6641%
500$1.6342%
Contact sales
$2.89
$2.83
Operating RangeIndustrial
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The M41T81S is a low-power serial real-time clock (RTC) with a built-in 32.768 kHz oscillator (external crystal controlled). Eight bytes of the SRAM are used for the clock/calendar function and are configured in binary-coded decimal (BCD) format. An additional 12 bytes of SRAM provide...
Read More

Key features
  • Counters for tenths/hundredths of seconds, seconds, minutes, hours, day, date, month, year, and century
  • 32 KHz crystal oscillator with integrated load capacitance (12.5 pf) which provides exceptional oscillator stability and high crystal series resistance operation)
  • Oscillator stop detection (monitors clock operation)
  • Serial interface supports I2C bus (400 kHz protocol)
  • Ultra-low battery supply current of 0.6 μA (typ)
  • 2.0 to 5.5 V clock operating voltage
  • Automatic switchover and deselect circuitry (fixed reference) which provides full operation in 3.0 V applications)
  • VCC= 2.7 to 5.5 V
  • 2.5 V ≤ VPFD≤ 2.7 V
  • Power-down time-stamp (HT bit) which allows determination of time elapsed in battery backup
  • Battery low flag
  • Programmable alarm and interrupt function (valid even during battery backup mode)
  • Accurate programmable watchdog timer (from 62.5 ms to 128 s)
  • Software clock calibration (to compensate for crystal deviation due to temperature)
  • Operating temperature of –40 to 85 °C
  • Package options include an 8-lead SOIC or 18-lead embedded crystal SOIC