$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
5.0 V, 16 Kbit (2 Kb x 8) TIMEKEEPER® SRAM
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 24 .7 |
The M48T02/12 TIMEKEEPER®RAM is a 2 Kb x 8 non-volatile static RAM and real-time clock which is pin and functional compatible with the DS1642.A special 24-pin, 600 mil DIP CAPHAT™package houses the M48T02/12 silicon with a quartz crystal and a long life lithium button cell to form a highly...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $41.26 | 2% |
| 10-24 | $30.35 | 25% |
| 25-99 | $29.13 | 28% |
| 100-279 | $27.99 | 31% |
| 280-500 | $26.97 | 33% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 24 .7 |
The M48T02/12 TIMEKEEPER®RAM is a 2 Kb x 8 non-volatile static RAM and real-time clock which is pin and functional compatible with the DS1642.A special 24-pin, 600 mil DIP CAPHAT™package houses the M48T02/12 silicon with a quartz crystal and a long life lithium button cell to form a highly...
Read More
|