M48T35AV-10MH1F

M48T35AV-10MH1F

Active

M48T35AV-10PC1

3.3 V, 256 Kbit (32 Kbit x 8) TIMEKEEPER® SRAM

Operating RangeCommercial
Supply Voltage Min Volt3.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePDIP 28 .7

The M48T35AV TIMEKEEPER®RAM is a 32 Kbit x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The M48T35AV is a non-volatile pin and function equivalent to any...
Read More

Key features
  • Integrated, ultra low power SRAM, real-time clock, power-fail control circuit and battery
  • BYTEWIDERAM-like clock access
  • BCD coded year, month, day, date, hours, minutes, and seconds
  • Battery low flag (BOK)
  • Frequency test output for real-time clock
  • Automatic power-fail chip deselect and WRITE protection
  • WRITE protect voltage (VPFD= power-fail deselect voltage):
    • M48T35AV: VCC= 3.0 to 3.6 V; 2.7 V ≤ VPFD≤ 3.0 V
  • Self-contained battery and crystal in the CAPHATDIP package
  • SOIC package provides direct connection for a SNAPHAT®housing containing the battery and crystal
  • SNAPHAT®housing (battery and crystal) is replaceable
  • Pin and function compatible with JEDEC standard 32 Kbit x 8 SRAMs
  • RoHS compliant
    • Lead-free second level interconnect
In stock
Quantity $ per unit Savings
1-9$27.360%
10-24$21.7820%
25-99$20.3126%
100-239$19.2330%
240-500$18.2333%
Contact sales
$27.36
$27.36
Operating RangeCommercial
Supply Voltage Min Volt3.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePDIP 28 .7

The M48T35AV TIMEKEEPER®RAM is a 32 Kbit x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The M48T35AV is a non-volatile pin and function equivalent to any...
Read More

Key features
  • Integrated, ultra low power SRAM, real-time clock, power-fail control circuit and battery
  • BYTEWIDERAM-like clock access
  • BCD coded year, month, day, date, hours, minutes, and seconds
  • Battery low flag (BOK)
  • Frequency test output for real-time clock
  • Automatic power-fail chip deselect and WRITE protection
  • WRITE protect voltage (VPFD= power-fail deselect voltage):
    • M48T35AV: VCC= 3.0 to 3.6 V; 2.7 V ≤ VPFD≤ 3.0 V
  • Self-contained battery and crystal in the CAPHATDIP package
  • SOIC package provides direct connection for a SNAPHAT®housing containing the battery and crystal
  • SNAPHAT®housing (battery and crystal) is replaceable
  • Pin and function compatible with JEDEC standard 32 Kbit x 8 SRAMs
  • RoHS compliant
    • Lead-free second level interconnect