Active
5.0 or 3.3 V, 256 Kbit (32 Kbit x 8) TIMEKEEPER® SRAM
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOH44 |
The M48T37Y/V TIMEKEEPER®RAM is a 32 Kb x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in a special package which provides a highly integrated battery-backed memory and real-time clock solution.The 44-lead, 330 mil SOIC package provides sockets with gold-plated...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $18.75 | 18% |
| 10-24 | $14.95 | 6% |
| 25-99 | $13.99 | 12% |
| 100-249 | $12.95 | 18% |
| 250-500 | $12.46 | 21% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOH44 |
The M48T37Y/V TIMEKEEPER®RAM is a 32 Kb x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in a special package which provides a highly integrated battery-backed memory and real-time clock solution.The 44-lead, 330 mil SOIC package provides sockets with gold-plated...
Read More
|