🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
5.0 V, 64 Kbit (8 Kb x 8) TIMEKEEPER® SRAM
Supply Voltage Min Volt | 4.75 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 28 .7 |
The M48T58/Y TIMEKEEPER®RAM is a 8 Kb x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The M48T58/Y is a non-volatile pin and function equivalent to any JEDEC...
Read More
|
Supply Voltage Min Volt | 4.75 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 28 .7 |
The M48T58/Y TIMEKEEPER®RAM is a 8 Kb x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The M48T58/Y is a non-volatile pin and function equivalent to any JEDEC...
Read More
|