$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
5.0 V, 64 Kbit (8 Kb x 8) TIMEKEEPER® SRAM
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | SOH28 |
The M48T58/Y TIMEKEEPER®RAM is a 8 Kb x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The M48T58/Y is a non-volatile pin and function equivalent to any JEDEC...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $23.40 | 2% |
| 10-24 | $18.71 | 18% |
| 25-99 | $17.54 | 24% |
| 100-249 | $16.25 | 29% |
| 250-499 | $15.74 | 31% |
| 500 | $15.12 | 34% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | SOH28 |
The M48T58/Y TIMEKEEPER®RAM is a 8 Kb x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The M48T58/Y is a non-volatile pin and function equivalent to any JEDEC...
Read More
|