Active
5 V, 64 Kbit (8 Kb x 8) ZEROPOWER® SRAM
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.75 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48Z08/18 ZEROPOWER®RAM is an 8 kbit x 8 non-volatile static RAM which is pin and function compatible with the DS1225.The monolithic chip provides a highly integrated battery-backed memory solution.The M48Z08/18 is a non-volatile pin and function equivalent to any JEDEC standard 8 kbit x 8...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $38.22 | 0% |
| 10-24 | $35.60 | 7% |
| 25-49 | $34.38 | 10% |
| 50-99 | $33.60 | 12% |
| 100-239 | $33.21 | 13% |
| 240-479 | $32.09 | 16% |
| 480-500 | $32.01 | 16% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.75 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48Z08/18 ZEROPOWER®RAM is an 8 kbit x 8 non-volatile static RAM which is pin and function compatible with the DS1225.The monolithic chip provides a highly integrated battery-backed memory solution.The M48Z08/18 is a non-volatile pin and function equivalent to any JEDEC standard 8 kbit x 8...
Read More
|