Active

M48Z35-70PC1

256 Kbit (32 Kbit x 8) ZEROPOWER® SRAM

Operating RangeCommercial
Supply Voltage Min Volt4.75
Supply Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NamePDIP 28 .7

The M48Z35/Y ZEROPOWER®RAM is a 32 K x 8, non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.The M48Z35/Y is a...
Read More

Key features
  • Integrated, ultra low power SRAM, power-fail control circuit, and battery
  • READ cycle time equals WRITE cycle time
  • Automatic power-fail chip deselect and WRITE protection
  • WRITE protect voltages: (VPFD= power-fail deselect voltage)
    • M48Z35: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
    • M48Z35Y: 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
  • Self-contained battery in the CAPHATDIP package
  • Packaging includes a 28-lead SOIC and SNAPHAT®top (to be ordered separately)
  • Pin and function compatible with JEDEC standard 32 K x 8 SRAMs
  • SOIC package provides direct connection for a SNAPHAT®top which contains the battery
  • RoHS compliant
    • Lead-free second level interconnect
In stock
Quantity $ per unit Savings
1-2$33.352%
Contact sales
$33.35
$32.68
Operating RangeCommercial
Supply Voltage Min Volt4.75
Supply Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NamePDIP 28 .7

The M48Z35/Y ZEROPOWER®RAM is a 32 K x 8, non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.The M48Z35/Y is a...
Read More

Key features
  • Integrated, ultra low power SRAM, power-fail control circuit, and battery
  • READ cycle time equals WRITE cycle time
  • Automatic power-fail chip deselect and WRITE protection
  • WRITE protect voltages: (VPFD= power-fail deselect voltage)
    • M48Z35: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
    • M48Z35Y: 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
  • Self-contained battery in the CAPHATDIP package
  • Packaging includes a 28-lead SOIC and SNAPHAT®top (to be ordered separately)
  • Pin and function compatible with JEDEC standard 32 K x 8 SRAMs
  • SOIC package provides direct connection for a SNAPHAT®top which contains the battery
  • RoHS compliant
    • Lead-free second level interconnect