🎉New Payment Methods are Here: Now accepting Apple Pay and Google Pay! 🛒 Order now!

Active

M48Z58-70PC1

5 V, 64 Kbit (8 Kb x 8) ZEROPOWER® SRAM

Operating RangeCommercial
Supply Voltage Min Volt4.75
Supply Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePDIP 28 .7

The M48Z58/Y ZEROPOWER®RAM is an 8 kbit x 8 non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.The M48Z58/Y is a...
Read More

Key features
  • Integrated, ultra low power SRAM, power-fail control circuit, and battery
  • READ cycle time equals WRITE cycle time
  • Automatic power-fail chip deselect and WRITE protection
  • WRITE protect voltages (VPFD= power-fail deselect voltage):
    • M48Z58: VCC= 4.75 to 5.5 V 4.5 V ≤ VPFD≤ 4.75 V
    • M48Z58Y: VCC= 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
  • Self-contained battery in the CAPHATDIP package
  • Packaging includes a 28-lead SOIC and SNAPHAT®top (to be ordered separately)
  • SOIC package provides direct connection for a SNAPHAT®top which contains the battery
  • Pin and function compatible with JEDEC standard 8 kbit x 8 SRAMs
  • RoHS compliant
  • Lead-free second level interconnect
Out of Stock
Quantity $ per unit Savings
1-9$32.540%
10-24$29.918%
25-49$28.7512%
50-99$28.2213%
100-239$27.6315%
240-500$26.7618%
Contact sales
$32.54
Operating RangeCommercial
Supply Voltage Min Volt4.75
Supply Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePDIP 28 .7

The M48Z58/Y ZEROPOWER®RAM is an 8 kbit x 8 non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.The M48Z58/Y is a...
Read More

Key features
  • Integrated, ultra low power SRAM, power-fail control circuit, and battery
  • READ cycle time equals WRITE cycle time
  • Automatic power-fail chip deselect and WRITE protection
  • WRITE protect voltages (VPFD= power-fail deselect voltage):
    • M48Z58: VCC= 4.75 to 5.5 V 4.5 V ≤ VPFD≤ 4.75 V
    • M48Z58Y: VCC= 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
  • Self-contained battery in the CAPHATDIP package
  • Packaging includes a 28-lead SOIC and SNAPHAT®top (to be ordered separately)
  • SOIC package provides direct connection for a SNAPHAT®top which contains the battery
  • Pin and function compatible with JEDEC standard 8 kbit x 8 SRAMs
  • RoHS compliant
  • Lead-free second level interconnect