Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
5 V, 64 Kbit (8 Kb x 8) ZEROPOWER® SRAM
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SOH28 |
The M48Z58/Y ZEROPOWER®RAM is an 8 kbit x 8 non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.The M48Z58/Y is a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $15.74 | 2% |
| 10-24 | $14.82 | 4% |
| 25-49 | $14.45 | 6% |
| 50-99 | $14.18 | 8% |
| 100-249 | $13.90 | 10% |
| 250-499 | $13.55 | 12% |
| 500 | $13.42 | 13% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SOH28 |
The M48Z58/Y ZEROPOWER®RAM is an 8 kbit x 8 non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.The M48Z58/Y is a...
Read More
|