Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
SNAPHAT® 120 mAh lithium coin cell battery with crystal
Operating Range | Commercial |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | 1632 SNAPHAT |
The M4Txx-BR12SH SNAPHAT®top is a detachable lithium power source for ST’s serial real-time clock and non-volatile TIMEKEEPER®surface-mount SOIC package (28- and 44-pin).The SNAPHAT top contains both the battery and crystal and is designed to be “snapped on” after the SOIC is surface...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $9.51 | 0% |
10-24 | $8.39 | 12% |
25-49 | $8.07 | 15% |
50-99 | $7.68 | 19% |
100-249 | $7.16 | 25% |
250-499 | $6.90 | 27% |
500 | $6.72 | 29% |
500 + |
Contact sales |
Operating Range | Commercial |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | 1632 SNAPHAT |
The M4Txx-BR12SH SNAPHAT®top is a detachable lithium power source for ST’s serial real-time clock and non-volatile TIMEKEEPER®surface-mount SOIC package (28- and 44-pin).The SNAPHAT top contains both the battery and crystal and is designed to be “snapped on” after the SOIC is surface...
Read More
|