Active
SNAPHAT® 120 mAh lithium coin cell battery with crystal
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | 1632 SNAPHAT |
The M4Txx-BR12SH SNAPHAT®top is a detachable lithium power source for ST’s serial real-time clock and non-volatile TIMEKEEPER®surface-mount SOIC package (28- and 44-pin).The SNAPHAT top contains both the battery and crystal and is designed to be “snapped on” after the SOIC is surface...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $11.79 | 0% |
| 10-24 | $10.27 | 13% |
| 25-49 | $9.85 | 16% |
| 50-99 | $9.46 | 20% |
| 100-249 | $9.13 | 23% |
| 250-499 | $8.77 | 26% |
| 500 | $8.67 | 26% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | 1632 SNAPHAT |
The M4Txx-BR12SH SNAPHAT®top is a detachable lithium power source for ST’s serial real-time clock and non-volatile TIMEKEEPER®surface-mount SOIC package (28- and 44-pin).The SNAPHAT top contains both the battery and crystal and is designed to be “snapped on” after the SOIC is surface...
Read More
|