Active
ZEROPOWER® SNAPHAT® battery
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | 1632 SNAPHAT |
The M4Zxx-BR00SH SNAPHAT®top is a detachable lithium power source for ST’s non-volatile ZEROPOWER®surface-mount SOIC package (28-pin).The SNAPHAT top contains a lithium battery and is designed to be “snapped on” after the SOIC is surface mounted on the PC board. The two-piece solution...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $13.49 | 0% |
| 10-49 | $10.50 | 22% |
| 50-99 | $9.61 | 29% |
| 100-249 | $9.23 | 32% |
| 250-499 | $9.21 | 32% |
| 500 | $8.51 | 37% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | 1632 SNAPHAT |
The M4Zxx-BR00SH SNAPHAT®top is a detachable lithium power source for ST’s non-volatile ZEROPOWER®surface-mount SOIC package (28-pin).The SNAPHAT top contains a lithium battery and is designed to be “snapped on” after the SOIC is surface mounted on the PC board. The two-piece solution...
Read More
|