M54HC00KT

M54HC00KT

M54HC00KG

M54HC00KG

M54HC00K1 NRND

Rad-Hard Quad 2-Input NAND Gate
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Key features
  • 2 to 6 V operating voltage
  • Low power DC dissipation: 1 μA max. at 25 °C
  • High speed tPD = 8 ns typ. at 25 °C
  • Symmetrical outputs characteristics
  • High noise immunity: 28 % of min. VCC
  • Hermetic packages
  • Rad-hard 50 krad (Si)
  • SEL immune up to 110 MeV/mg/cm²
  • ESCC qualified
  • Same die and electrical specification for engineering and flight models
  • The complete specification of each type is available from the ESCC web site: https://escies.org using its ESCC part number. STMicroelectronics®guarantees full compliance of qualified parts with these ESCC specifications.