M54HC00K1

M54HC00K1

M54HC00DG

M54HC00DG

M54HC00KG Active

Rad-Hard Quad 2-Input NAND Gate
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameFlat-14E
Key Features
  • 2 to 6 V operating voltage
  • Low power DC dissipation: 1 μA max. at 25 °C
  • High speed tPD = 8 ns typ. at 25 °C
  • Symmetrical outputs characteristics
  • High noise immunity: 28 % of min. VCC
  • Hermetic packages
  • Rad-hard 50 krad (Si)
  • SEL immune up to 110 MeV/mg/cm²
  • ESCC qualified
  • Same die and electrical specification for engineering and flight models
  • The complete specification of each type is available from the ESCC web site: https://escies.org using its ESCC part number. STMicroelectronics®guarantees full compliance of qualified parts with these ESCC specifications.

The M54HCxxx and M54HCTxxx series are composed of 90 types of high speed CMOS functions specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interface and several other functions. The radiation hardness, the single event latch-up (SEL) immunity and the housing in hermetic packages of all types of both series make them ideally suited for use in the most difficult environmental conditions.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales