M54HC02DG

M54HC02DG

M54HC02K1 Active

Rad-Hard Quad 2-Input NOR Gate
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameFlat-14E
Key features
  • ESCC qualified
  • 7 V Absolute maximum ratings
  • 2 V to 6 V operating voltage for CMOS M54HCxxx series
  • 4.5 V to 5.5 V operating voltage for TTL M54HCTxxx series
  • Hermetic packages
  • Rad-hard 50 krad (Si) TID
  • SEL immune up to 110 MeV.cm²/mg
  • -55 °C to +125 °C temperature range
  • ESCC specification available on ESCC website for each part