JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Please try Search tool above or Return to Homepage
Power management evaluation board based on the stepdown...
LSM6DSO16IS adapter board for a standard DIL24 socket
Evaluation board for the TSC1641, 16-bit, high precision...
Evaluation kit for high voltage bidirectional current sense...
Evaluation board based on DC-DC converter buck regulator...
32-bit Power Architecture MCU for Automotive General...
STM32 Nucleo-64 development board with STM32U083RC MCU,...
Nucleo-144 board with STM32H7S3L8H6 (BGA225)
STM32 Nucleo-144 development board with STM32H563ZIT6 MCU,...
STM32 Nucleo-64 development board with STM32C031C6 MCU,...
STM32 Nucleo-64 development board with STM32H503RBT6 MCU,...
STM32 Nucleo-64 development board with STM32F401RE MCU,...
2 Mbit Serial I2C bus EEPROM with configurable device...
iNEMO inertial module: always-on 3D accelerometer and 3D...
STSPIN32G4 & STDRIVE101 demonstration board for driving two...
Connectivity expansion board with STM32WL5MOC module
Connectivity expansion board with STM32WB1MMC module
Automotive power management IC evaluation board with LIN...
12 A HiTJ ACST in IPAK package
Automotive 38 V, 10 W synchronous iso-buck converter for...
SensorTile.box PRO with multi-sensors and wireless...