M74HC04YRM13TR

M74HC04YRM13TR

Active

M74HC04YTTR

Hex Inverter

Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The M74HC04 is a high-speed CMOS hex inverter manufactured using silicon gate C2MOS technology.The internal circuit is composed of 3 stages including a buffer output which enables high noise immunity and stable output.All inputs are equipped with protection circuits to guard against static...
Read More

Key features
  • High speed: tPD= 8 ns (typ.) at VCC= 6 V
  • Low power dissipation: ICC= 1 μA (max.) at TA = 25 °C
  • High noise immunity: VNIH= VNIL= 28% VCC(min.)
  • Symmetrical output impedance: |IOH| = IOL= 4 mA (min) at VCC= 4.5 V
  • Balanced propagation delays: tPLH@ tPHL
  • Wide operating voltage range: VCC(OPR) = 2 V to 6 V
  • Pin and function compatible with 74 series 04
  • ESD performance
    • CDM: 1 kV
    • HBM: 2 kV
    • MM: 200 V
Out of Stock
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The M74HC04 is a high-speed CMOS hex inverter manufactured using silicon gate C2MOS technology.The internal circuit is composed of 3 stages including a buffer output which enables high noise immunity and stable output.All inputs are equipped with protection circuits to guard against static...
Read More

Key features
  • High speed: tPD= 8 ns (typ.) at VCC= 6 V
  • Low power dissipation: ICC= 1 μA (max.) at TA = 25 °C
  • High noise immunity: VNIH= VNIL= 28% VCC(min.)
  • Symmetrical output impedance: |IOH| = IOL= 4 mA (min) at VCC= 4.5 V
  • Balanced propagation delays: tPLH@ tPHL
  • Wide operating voltage range: VCC(OPR) = 2 V to 6 V
  • Pin and function compatible with 74 series 04
  • ESD performance
    • CDM: 1 kV
    • HBM: 2 kV
    • MM: 200 V