M74HC126YRM13TR

M74HC126YRM13TR

Active

M74HC126YTTR

Quad Bus Buffer (3-State)

Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The M74HC126 is a high-speed CMOS quad buffer (3-state) fabricated with silicon gate C2MOS technology.The device requires the 3-state control input, G, to be set high to place the output into high impedance state.All inputs are equipped with protection circuits against static discharge and...
Read More

Key features
  • High-speed: tPD = 8 ns (typ.) at VCC = 6 V
  • Low power dissipation: ICC = 4 μA (max.) at TA = 25 °C
  • High noise immunity: VNIH = VNIL = 28 % VCC (min)
  • Symmetrical output impedance: |IOH| = IOL = 6 mA (min.)
  • Balanced propagation delays: tPLH ≅ tPHL
  • Wide operating voltage range: VCC (opr) = 2 V to 6 V
  • Pin and function compatible with 74 series 126
  • ESD performance
    • CDM: 1 kV
    • HBM: 2 kV
    • MM: 200 V
Out of Stock
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The M74HC126 is a high-speed CMOS quad buffer (3-state) fabricated with silicon gate C2MOS technology.The device requires the 3-state control input, G, to be set high to place the output into high impedance state.All inputs are equipped with protection circuits against static discharge and...
Read More

Key features
  • High-speed: tPD = 8 ns (typ.) at VCC = 6 V
  • Low power dissipation: ICC = 4 μA (max.) at TA = 25 °C
  • High noise immunity: VNIH = VNIL = 28 % VCC (min)
  • Symmetrical output impedance: |IOH| = IOL = 6 mA (min.)
  • Balanced propagation delays: tPLH ≅ tPHL
  • Wide operating voltage range: VCC (opr) = 2 V to 6 V
  • Pin and function compatible with 74 series 126
  • ESD performance
    • CDM: 1 kV
    • HBM: 2 kV
    • MM: 200 V