M74HC151YTTR

M74HC151YTTR

Active

M74HC151YRM13TR

8-Channel Multiplexer

Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-16

The M74HC151 is a high-speed CMOS 8-channel multiplexer manufactured using silicon gate C2MOS technology.It provides, in one device, the ability to select one bit of data from up to eight sources. The M74HC151 can be used as a universal function generator to generate any logic function of four...
Read More

Key features
  • High speed: tPD = 17 ns (typ.) at VCC = 6 V
  • Low power dissipation: ICC = 4 µA (max.) at TA = 25 °C
  • High noise immunity: VNIH = VNIL = 28 % VCC (min.)
  • Symmetrical output impedance: |IOH| = IOL = 4 mA (min)
  • Balanced propagation delays: tPLH ~= tPHL
  • Wide operating voltage range: VCC (OPR) = 2 V to 6 V
  • Pin and function compatible with 74 series 151
  • ESD performance
    • CDM: 1 kV
    • HBM: 2 kV
    • MM: 200 V
Out of Stock
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-16

The M74HC151 is a high-speed CMOS 8-channel multiplexer manufactured using silicon gate C2MOS technology.It provides, in one device, the ability to select one bit of data from up to eight sources. The M74HC151 can be used as a universal function generator to generate any logic function of four...
Read More

Key features
  • High speed: tPD = 17 ns (typ.) at VCC = 6 V
  • Low power dissipation: ICC = 4 µA (max.) at TA = 25 °C
  • High noise immunity: VNIH = VNIL = 28 % VCC (min.)
  • Symmetrical output impedance: |IOH| = IOL = 4 mA (min)
  • Balanced propagation delays: tPLH ~= tPHL
  • Wide operating voltage range: VCC (OPR) = 2 V to 6 V
  • Pin and function compatible with 74 series 151
  • ESD performance
    • CDM: 1 kV
    • HBM: 2 kV
    • MM: 200 V