M74HC259YRM13TR

M74HC259YRM13TR

Active

M74HC259YTTR

8 Bit Addressable Latch

Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-16L

The M74HC259 is a high-speed CMOS 8-bit addressable latch manufactured with silicon gate C2MOS technology.The M74HC259 has single data input (D) 8 latch outputs (Q0-Q7), 3 address inputs (A, B, and C), common enable input (E), and a common CLEAR input. To operate this device as an addressable...
Read More

Key features
  • High speed: tPD = 20 ns (typ.) at VCC = 6 V
  • Low power dissipation: ICC = 4 µA (max.) at TA = 25 °C
  • High noise immunity: VNIH = VNIL = 28 % VCC (min.)
  • Symmetrical output impedance: |IOH| = IOL = 4 mA (min)
  • Balanced propagation delays: tPLH ~= tPHL
  • Wide operating voltage range: VCC (OPR) = 2 V to 6 V
  • Pin and function compatible with 74 series 259
  • ESD performance
    • CDM: 1 kV
    • HBM: 1.5 kV
    • MM: 200 V
Out of Stock
Quantity $ per unit Savings
1-9$2.020%
10-24$1.8110%
25-99$1.7215%
100-249$1.4628%
250-499$1.3732%
500$1.2140%
Contact sales
$2.02
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-16L

The M74HC259 is a high-speed CMOS 8-bit addressable latch manufactured with silicon gate C2MOS technology.The M74HC259 has single data input (D) 8 latch outputs (Q0-Q7), 3 address inputs (A, B, and C), common enable input (E), and a common CLEAR input. To operate this device as an addressable...
Read More

Key features
  • High speed: tPD = 20 ns (typ.) at VCC = 6 V
  • Low power dissipation: ICC = 4 µA (max.) at TA = 25 °C
  • High noise immunity: VNIH = VNIL = 28 % VCC (min.)
  • Symmetrical output impedance: |IOH| = IOL = 4 mA (min)
  • Balanced propagation delays: tPLH ~= tPHL
  • Wide operating voltage range: VCC (OPR) = 2 V to 6 V
  • Pin and function compatible with 74 series 259
  • ESD performance
    • CDM: 1 kV
    • HBM: 1.5 kV
    • MM: 200 V