M93C46-RMN3TP/K

M93C46-RMN3TP/K

Active

M93C46-RDW3TP/K

Automotive 1-Kbit MICROWIRE serial EEPROM

Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are Electrically Erasable PROgrammable Memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words (x16b).The M93Cx6-A125...
Read More

Key features
  • Industry standard MICROWIRE™ bus
  • Memory array: 1 Kb, 2 Kb, 4 Kb, 8 Kb or 16 Kb
  • Dual organization: by word (x16) or byte (x8)
  • Write
    • Byte within 4 ms
    • Word within 4 ms
  • READY/BUSY signal during programming
  • 2 MHz clock rate
  • Sequential read operation
  • Single supply voltage: 1.8 V to 5.5 V
  • Operating temperature range: -40 °C up to 125 °C
  • Enhanced ESD protection
  • Write cycle endurance
    • 4 million Write cycles at 25 °C
    • 1.2 million Write cycles at 85 °C
    • 600 k Write cycles at 125 °C
  • Data retention
    • 50 years at 125 °C
    • more than 100 years at 25 °C
  • Packages
    • RoHS-compliant and Halogen-free (ECOPACK2®)
Out of Stock
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTSSOP-8L

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are Electrically Erasable PROgrammable Memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words (x16b).The M93Cx6-A125...
Read More

Key features
  • Industry standard MICROWIRE™ bus
  • Memory array: 1 Kb, 2 Kb, 4 Kb, 8 Kb or 16 Kb
  • Dual organization: by word (x16) or byte (x8)
  • Write
    • Byte within 4 ms
    • Word within 4 ms
  • READY/BUSY signal during programming
  • 2 MHz clock rate
  • Sequential read operation
  • Single supply voltage: 1.8 V to 5.5 V
  • Operating temperature range: -40 °C up to 125 °C
  • Enhanced ESD protection
  • Write cycle endurance
    • 4 million Write cycles at 25 °C
    • 1.2 million Write cycles at 85 °C
    • 600 k Write cycles at 125 °C
  • Data retention
    • 50 years at 125 °C
    • more than 100 years at 25 °C
  • Packages
    • RoHS-compliant and Halogen-free (ECOPACK2®)