$5.99 flat-rate shipping WORLDWIDE! Now thru April 10 – no minimum purchase required. Shop now!

M93C46-WDW6TP

M93C46-WDW6TP

Active

M93C46-WMN6TP

1 Kbit (8-bit or 16-bit wide) MICROWIRE serial access EEPROM

Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are electrically erasable programmable memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words...
Read More

Key features
  • MICROWIRE™ interface
    • Compatible with the industry standard MICROWIRE™ bus
  • Memory
    • 1-Kbit, 2-Kbit, 4-Kbit, 8-Kbit and 16-Kbit of EEPROM
    • Dual organization: by word (x16) or byte (x8)
  • Supply voltage
    • 2.5 V to 5.5 V for M93Cx6-W
    • 1.8 V to 5.5 V for M93Cx6-R
  • Temperature
    • Operating temperature range: -40 °C to +85 °C
  • Clock frequency
    • Up to 2 MHz
  • Fast write cycle time
    • Byte and page write within 5 ms
  • Advanced features
    • Programming instructions that work on: byte, word or entire memory
    • Sequential read operation
    • READY/BUSY signal during programming
    • Enhanced ESD/latch-Up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25°C
  • Data retention performance
    • More than 200 year data retention
  • Package
    • SO8N
    • TSSOP8
    • UFDFPN8 (ECOPACK2 compliant)
In stock
Quantity $ per unit Savings
1-9$0.222%
10-24$0.217%
25-49$0.2010%
50-99$0.1912%
100-249$0.1913%
250-499$0.1816%
500$0.1819%
Contact sales
$0.22
$0.22
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are electrically erasable programmable memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words...
Read More

Key features
  • MICROWIRE™ interface
    • Compatible with the industry standard MICROWIRE™ bus
  • Memory
    • 1-Kbit, 2-Kbit, 4-Kbit, 8-Kbit and 16-Kbit of EEPROM
    • Dual organization: by word (x16) or byte (x8)
  • Supply voltage
    • 2.5 V to 5.5 V for M93Cx6-W
    • 1.8 V to 5.5 V for M93Cx6-R
  • Temperature
    • Operating temperature range: -40 °C to +85 °C
  • Clock frequency
    • Up to 2 MHz
  • Fast write cycle time
    • Byte and page write within 5 ms
  • Advanced features
    • Programming instructions that work on: byte, word or entire memory
    • Sequential read operation
    • READY/BUSY signal during programming
    • Enhanced ESD/latch-Up protection
    • ESD human body model 4000 V
  • Write cycle performance
    • More than 4 million write cycles at 25°C
  • Data retention performance
    • More than 200 year data retention
  • Package
    • SO8N
    • TSSOP8
    • UFDFPN8 (ECOPACK2 compliant)